发布您的产品
MC-brace Ⅱ
MC-brace Ⅱ
MC-brace Ⅱ
MC-brace Ⅱ
MC-brace Ⅱ
MC-brace Ⅱ
MC-brace Ⅱ

    MC-brace Ⅱ

    This product is only available in Japan.


    "MC-braceⅡ" is a brace top fitting suitable for brace reinforcement.

    The features of MC brace, which is a conventional product, are kept intact, and their functions and performance are greatly improved.

    [Features]

    ■The new locking mechanism prevents the bolt from falling off! It cannot be removed unless it is a special tool.

    ■Brace material can be pinpoint and one-touch mounted.

    ■Range of motion free (30 ゜ to 60 ゜ recommended)

    ■Hanging bolts of 90 ゜ can also be buckled.

    ■Allowable load bearing 160%UP (compared to the conventional product), so that the number of braces installed can be reduced.

    ■Compliant with specified ceilings (Ministry of Land, Infrastructure and Transport Notification No. 771)

    ■Non-welding method

    规格
    • MC-braceⅡ

      [Applications]

      Brace upper bracket

      [Material]

      Hot-dip galvanized steel sheet clamp, etc. 2.3mm and other 1.6mm

      [Sales unit] Case

      11.9kg/120 pcs.

      With sling 8m and Desorption bracket

      [Allowable proof stress] 2,588N (brace material 1.2mm or more)

      (Max. compressive load 5,033N), (Max. tensile load 7,352N)

      [Applicable Brace Reinforcement]

      ᄃ-38x12, ᄃ-40x20, C-40x20x10, C-40x30x10 ,□-40x30, C-45x30x10, C-50x30x10, C-60x30x10, C-60x30x10

      [Allowable proof stress] 1987N (Brace bar spec. brace material 1.0mm or more)

      (Max. compressive load 3,964N), (Max. tensile load 6,491N)

      [Applicable Brace Reinforcement]

      ㄷ-25x25x5(Brace bar)

    技术规格
    • 唯一参考MCBII
    • 产品系列Light Gauge Steel (LGS)
    • 产品组ceiiling and wall
    • 类型建筑材料材料
    • 发布日期2022-10-31
    • 版本号1
    相关
    • 主材料热浸镀锌
    分类
    • BIMobject 类别建筑 - 天花板