发布您的产品
Box Eurodecor 185 - window and door system
Box Eurodecor 185 - window and door system
    Saxun

    Box Eurodecor 185 - window and door system

    The PVC box is compatible with any type of aluminum or PVC carpentry for windowns or doors.

    Its thermal and acoustic performance, together with the different interior thermal insulation, favor the reduction of the acoustic and thermal level inside the room, substantially improving its thermal transmittance.

    规格
    • Supply and installation of a compact roller shutter system consisting of a Saxun Eurodecor 185 PVC double partition extruded PVC sliding box, with thermal insulation foam and sliding panel composed of width extruded aluminium or PVC slats. Rolling system on a galvanised hexagonal steel axle supported by PVC end caps and a treated steel mixed spring lock for hooking of slat panels guided by H-25 extruded aluminium guide or another compatible guide. Manual operation is available using a tape and coiler alongside motorised operation with a motor housed in the hexagonal shaft and manoeuvre by means of a push-button or wireless transmitter.

    技术规格
    • 唯一参考cajon-eurodecor-185
    • 产品系列Roller Shutter
    • 产品组合Shutter - Blinds
    • 类型对象(单个对象)
    • 发布日期2022-04-20
    • 版本号1
    相关
    • 主材料PVC
    • 次要材料铝
    分类
    • BIMobject 类别窗户 - 百叶窗
    • IFC 分类窗户
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 51 13
    • CSI MasterFormat 2014 标题Aluminum Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows
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
    瓦利斯和富图纳