发布您的产品
Pergola P 190 - 4 columns
Pergola P 190 - 4 columns
Pergola P 190 - 4 columns
Pergola P 190 - 4 columns
Pergola P 190 - 4 columns
Pergola P 190 - 4 columns
Pergola P 190 - 4 columns
Pergola P 190 - 4 columns
    Saxun

    Pergola P 190 - 4 columns

    4.6 星(最高 5 星)4.6(5 评价)

    "Sun protection systems" Saxun model P-190 Bioclimatic Pergola with 4 columnas.

    规格
    • Bioclimatic pergola type sun protection system, "Saxun" model P-190 Bioclimatic Pergola, made up of 187x40 mm model P-190 extruded aluminum adjustable slats, finished at the end with aluminum end caps, stainless steel pivoting axis, and anti-friction plastic bushing allowing the slats to turn from 0º to 135º using an extruded aluminum drive plate and a 24 Vcc mechanical motor, with IP 67 protection. All mounted on extruded aluminum structures composed "Saxun" model P 220 x 100 beams and 150 x 150 mm model P-150 columns. Including perimeter gutter for mater extraction via columns, LED lighting and wireless drive system.

    技术规格
    • 唯一参考pergola-p-190-4-columnas
    • 产品系列solar protection
    • 产品组合Modular Bioclimatic Pergola
    • 类型对象(单个对象)
    • 发布日期2022-03-23
    • 版本号1
    • 高度 (mm)300
    • 宽度 (mm)420
    • 深度 (mm)620
    相关
    • 主材料铝
    • 次要材料钢
    分类
    • BIMobject 类别建筑 - 遮阳系统
    • IFC 分类对象
    • Uniclass 2015 代码Ss_25_50_45
    • Uniclass 2015 说明Louvre and shading systems
    • CSI MasterFormat 2014 代码10 71 13
    • CSI MasterFormat 2014 标题Exterior Sun Control Devices
    • OmniClass 编号23-17 21 11 11 13
    • OmniClass 标题Louvered Canopies
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
    瓦利斯和富图纳