发布您的产品
Schiedel REI PANNEL Filtri Fumo REI 120 Sistema Doppio Ramificato 3035 con rivestimento su due lati

Schiedel REI PANNEL Filtri Fumo REI 120 Sistema Doppio Ramificato 3035 con rivestimento su due lati

System Schiedel REI Pannel for fire exhausting ventilation pipes with certified R.E.I. 120 perfomance.  System in double ramified configuration, with rectangular section 30 x 35 cm and two-sided fireproof coating. Suitable for ventilation systems with min. section of 0,10 m² for smoke exhausting pipes in compliance with DM 30/11/83 apt to smoke evacuation outside the building in case of fire.

规格
  • [Product by Schiedel Srl - Italy. Please check availability and compliance to technical regulations in your country] 

    System Schiedel REI Pannel for fire exhausting ventilation pipes with certified R.E.I. 120 perfomance. Suitable for ventilation systems with min. section of 0,10 m² for smoke exhausting pipes in compliance with DM 30/11/83 apt to smoke evacuation outside the building in case of fire.

    System Schiedel REI Pannel composed by: vertical refractory ceramic chimney pipes h 500 mm with high content of alumina, fireproof certified A1N1 in conformity to UNI EN 1457, with rectangular (30x35 cm) or square section (35x35 cm); single layer gypsum fireboards reinforced with glass-fibers, fireproof certified A1N1, with 15 mm thickness and medium density 0,85 g/cm³. Full system solution certified as system chimney in compliance to UNI EN 1457 and fireproof A1 N1 designated. 

技术规格
  • 唯一参考schiedel-rei-pannel-sistema-filtri-fumo-ramificato-3035-rivestimento-su-due-lati
  • 产品系列Sistemi di protezione passiva
  • 产品组合Filtri fumo
  • 类型集合(多个对象)
  • 发布日期2020-04-02
  • 版本号1
  • 高度 (mm)19000
  • 宽度 (mm)920
  • 深度 (mm)440
相关
  • 主材料陶瓷
  • 次要材料玻璃纤维
  • 设计国家/地区意大利
  • 制造国家/地区意大利
  • 净重 (Kg)3800
分类
  • BIMobject 类别建筑 - 烟囱
  • Uniclass 2015 代码Ss_37_17_13
  • Uniclass 2015 说明Chimney systems
  • OmniClass 编号23-19 19 11
  • OmniClass 标题Complete Flue and Chimney Systems

发售地区

欧洲
意大利