发布您的产品
Schlüter®-QUADEC-AC
Schlüter®-QUADEC-AC

    Schlüter®-QUADEC-AC

    Schlüter®-QUADEC is a connection profile that offers excellent edge protection for external corners of tiled walls.

    The integrated joint spacer of the aluminium profiles defines a joint chamber with the tile. The profiles, which are available in a wide range of materials, colours and finishes, allow for a precise colour match of the exposed tile edges with the tiles and grout. As an alternative, they can also be used to create interesting decorative contrasts. Schlüter®-QUADEC-E and Schlüter®-QUADEC-A coordinate well with the border profiles Schlüter®-QUADEC-FS and Schlüter®-DESIGNLINE.

    In addition to its decorative function, the profile effectively protects the edge areas from damage caused by mechanical impact. The stainless steel Schlüter®-QUADEC-E \ -EB and -EP profiles provide especially durable edge protection and can also be used at floor edges and stair nosings. In addition to this, Schlüter®-QUADEC can be used to protect transition areas with other covering materials, such as carpet, parquet, natural stone, or epoxy resin. For simple and appealing connections of Schlüter®- QUADEC profiles, matching prefabricated corner pieces are available for internal and external corners. For selected materials, connectors and end caps are also available.

    规格
    • Material: colour coated aluminium 

      Length = 2,5m available in the following heights: 4,5mm; 6mm; 8mm; 10mm; 11mm; 12,5mm

      Length = 3m available in the following heights: 6mm; 8mm; 10mm; 11mm; 12,5mm


    技术规格
    • 唯一参考schlueter-quadec-ac
    • 产品系列Technology And Design With Profiles
    • 产品组合QUADEC
    • 类型对象(单个对象)
    • 发布日期2021-07-15
    • 版本号1
    相关
    • 主材料铝
    • 设计国家/地区德国
    分类
    • BIMobject 类别建筑材料 - 建筑材料
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
    瓦利斯和富图纳