发布您的产品
Product image
系列图标

AT12 Chain Actuators 从 SE Controls

The SE Controls AT12 Single and Twin Chain Actuators are intelligent 24V dc window actuators designed for environmental ventilation applications, delivering precise, reliable control of automated façade and roof vents. The AT12 Single is ideal for standard window applications, while the AT12 Twin provides synchronised dual-chain operation for larger or heavier vents, offering enhanced stability and increased operating force. Both models feature seamless integration with Building Management Systems (BMS) via Modbus communication, programmable operation, position feedback, and adjustable stroke settings. Manufactured in Britain, the AT12 range combines a slimline, discreet design with robust performance, making it well suited to modern commercial, educational, and public buildings where efficient natural ventilation and dependable window automation are essential.

系列包含

2 产品