发布您的产品
Selkirk 206148 Sure Temp 6x48 Stainless Steel Pipe
Selkirk 206148 Sure Temp 6x48 Stainless Steel Pipe
    Selkirk

    Selkirk 206148 Sure Temp 6x48 Stainless Steel Pipe

    Sure Temp 6" x 48", 6T-48, All Fuel, Double Wall, Chimney Pipe. Comes equipped with locking band and solid pack insulation. Tested to withstand 2100 F and is UL listed. Test helps to prevent product damage, or structural hazard during brief periods of this excessive chimney temperature. Constructed with a stainless steel outer casing and inner liner. 2" inch minimal clearance to combustibles.

    As Featured on Amazon.com

    #Selkirk #ChimneyPipe #ChimneyPipeAllFuel #SureTemp

    规格
    • Technical Details

      Part Number: 206148
      Item Weight: 26.8 pounds
      Product Dimensions: 52.8 x 10.2 x 10.2 inches
      Material: Stainless Steel

    技术规格
    • 唯一参考Selkirk-206148-Sure-Temp-6x48-Stainless-Steel-Pipe
    • 产品系列Chimney Pipe
    • 产品组合All Fuel
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料不锈钢
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • UNSPSC 名称Ventilation pipes
    • UNSPSC 代码40101506
    • CSI MasterFormat 2014 代码23 00 00
    • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 编号23-33 49 13
    • OmniClass 标题Ventilation Ducts

    发售地区

    北美
    美国