发布您的产品
Selkirk 243086 3x12 Adjustable Pellet Pipe
Selkirk 243086 3x12 Adjustable Pellet Pipe
    Selkirk

    Selkirk 243086 3x12 Adjustable Pellet Pipe

    3" x 12", 3VP-WZAJ12, Adjustable Pellet Stove Pipe, Model VP. Type L vent gives installer the ability to add from 2-1/2" length to a maximum of 10-1/2" when slid over another piece of type L pellet pipe. Designed to be telescoped over a fixed length of vent in order to create an assembly of specific length. Constructed from galvanized steel.

    As Featured on Amazon.com

    #Selkirk #PelletStovePipe #AdjustablePelletStovePipe

    规格
    • Technical Details

      Part Number: 243086
      Item Weight: 1.33 pounds
      Product Dimensions: 7 x 3.5 x 12 inches
      Item model number: 243086

    技术规格
    • 唯一参考Selkirk-243086-3x12-Adjustable-Pellet-Pipe
    • 产品系列Pellet Stove
    • 产品组合Adjustable Pipe
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料镀锌钢板
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • UNSPSC 名称Ventilation pipes
    • UNSPSC 代码40101506
    • CSI MasterFormat 2014 代码23 00 00
    • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 编号23-33 49 13
    • OmniClass 标题Ventilation Ducts

    发售地区

    北美
    美国