发布您的产品
Selkirk 284875 Thru-the-Wall Pellet Stove Kit
Selkirk 284875 Thru-the-Wall Pellet Stove Kit
    Selkirk

    Selkirk 284875 Thru-the-Wall Pellet Stove Kit

    Thru-The-Wall, 3"- 4", Type L Pellet Kit. Vent system for pellet stove applications. Designed for horizontal installations only. This kit includes one 4" inch horizontal cap, one 4" inch 90 degree elbow, one 4" inch wall bracket, five 4" x 1' pipe lengths, one 4" inch tee with cleanout, one 4" inch wall thimble, one 4" inch tee support, one 3" to 4" pellet increaser, and one 3" inch pipe connector. Appliance's flue gases must not exceed 570 F.

    As Featured on Amazon.com

    #Selkirk #PelletStovePipe #ThruTheWallPelletStoveKit

    规格
    • Technical Details

      Part Number: 284875
      Item Weight: 16 pounds
      Product Dimensions: 18.8 x 16.8 x 11.2 inches
      Item model number: 284875

    技术规格
    • 唯一参考Selkirk-284875-Thru-the-Wall-Pellet-Stove-Kit
    • 产品系列Pellet Stove
    • 产品组合Kit
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • UNSPSC 名称Ventilation pipes
    • UNSPSC 代码40101506
    • CSI MasterFormat 2014 代码23 00 00
    • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 编号23-33 49 13
    • OmniClass 标题Ventilation Ducts

    发售地区

    北美
    美国