发布您的产品
Selkirk DSP6DK-1 6in Stove Pipe Damper Kit
Selkirk DSP6DK-1 6in Stove Pipe Damper Kit
    Selkirk

    Selkirk DSP6DK-1 6in Stove Pipe Damper Kit

    Black Stove Pipe connects a Wood Stove to Insulated Chimneys. Double Wall system features a Black Aluminized Steel outer casing and Stainless Steel inner liner. 6 inch diameter Damper Kit. Allows the operator to alter the amount of air drawn through the venting system, controlling the stoves combustion. Must be installed directly on stoves flue outlet where applicable. When handle is in horizontal position the damper is closed, reducing combustion. When handle is in vertical position the damper is wide open, and there is no reduction of combustion.

    As Featured on Amazon.com

    #Selkirk #StovePipe #DoubleWallSystemStovePipe #BlackStovePipe

    规格
    • Technical Details

      Part Number: DSP6DK-1
      Item Weight: 2.87 pounds
      Product Dimensions: 9.1 x 9.2 x 6.3 inches

    技术规格
    • 唯一参考Selkirk-DSP6DK-1-6in-Stove-Pipe-Damper-Kit
    • 产品系列Stove Pipe
    • 产品组合Damper Kit
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料钢
    • 次要材料不锈钢
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • UNSPSC 名称Ventilation pipes
    • UNSPSC 代码40101506
    • CSI MasterFormat 2014 代码23 00 00
    • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 编号23-33 49 13
    • OmniClass 标题Ventilation Ducts

    发售地区

    北美
    美国