发布您的产品
Selkirk DSP8P36-1 36in Smoke Stove Pipe
Selkirk DSP8P36-1 36in Smoke Stove Pipe
    Selkirk

    Selkirk DSP8P36-1 36in Smoke Stove Pipe

    8" x 36", DSP8P36-1, Smoke Stove Pipe. Designed in a matte, black, steel outer casing. Has a stainless steel inner lining. Solid pack insulation, augured for better insulating value. Comes equipped with a smoke and stove pipe, and three metal screws that are supplied with each length. Chimney is sized according to the inner diameter.

    As Featured on Amazon.com

    #Selkirk #SmokeStovePipe

    规格
    • Technical Details

      Part Number: DSP8P36-1
      Item Weight: 9 pounds
      Product Dimensions: 8.2 x 8.2 x 36 inches
      Item model number: DSP8P36-1

    技术规格
    • 唯一参考Selkirk-DSP8P36-1-36in-Smoke-Stove-Pipe
    • 产品系列Stove Pipe
    • 产品组合Double Wall
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料钢
    • 次要材料不锈钢
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • UNSPSC 名称Ventilation pipes
    • UNSPSC 代码40101506
    • CSI MasterFormat 2014 代码23 00 00
    • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 编号23-33 49 13
    • OmniClass 标题Ventilation Ducts

    发售地区

    北美
    美国