发布您的产品
Selkirk 244024 4x24 Pellet Stove Pipe
Selkirk 244024 4x24 Pellet Stove Pipe
    Selkirk

    Selkirk 244024 4x24 Pellet Stove Pipe

    4" x 24", 4VP-24, Pellet Stove Pipe. Type L vent tested and listed to UL-641 and UL-103 standards. Use to vent pellet appliances. Pellet vent cannot be interchanged with other manufacturer systems. Double wall and insulated design. Designed with a stainless steel inner wall and a 0.018 galvalume steel outer wall. 1" inch clearance to combustibles twist-lock construction.

    As Featured on Amazon.com

    #Selkirk #PelletStovePipe

    规格
    • Technical Details

      Part Number: 244024
      Item Weight: 3.4 pounds
      Product Dimensions: 4.5 x 4.5 x 24 inches
      Item model number: 244024
      Material: stainless steel

    技术规格
    • 唯一参考Selkirk-244024-4x24-Pellet-Stove-Pipe
    • 产品系列Stove Pipe
    • 产品组Pellet Stove
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料不锈钢
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 管路
    • UNSPSC 名称Ventilation pipes
    • UNSPSC 代码40101506
    • CSI MasterFormat 2014 代码23 00 00
    • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 编号23-33 49 13
    • OmniClass 标题Ventilation Ducts