X6175 - Radiographic/Fluoro Unit, Angio, Biplane, Digital
4.9(7 评价)
This system is specifically designed to perform biplane radiographic/fluoroscopic examinations in the Special Procedures Department. On-line digital angio image processing will provide instant availability of images for review. This units characteristics and components include: 100 kW micro-processor controlled X-ray generators, C-arm and U arm with 9” multi-field Image Intensifier, integrated X-ray tube unit. The Digital Spot Imaging for both the AP and Lateral planes shall consist of a computer, keyboard with acquisition and viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended.