X6185 - Rad/Fluoro Unit, Remote, 80 kW, 90/90 Table
This system is specifically designed to perform radiographic/fluoroscopic examinations in the Radiology Department. On-line digital image processing will provide instant availability of images for review via infrared remote control. This units characteristics and components include, 80 kW micro-processor controlled X-ray generator, remote-controlled 90/90 table with 15” multi-field Image Intensifier and integrated tube support. The Digital Spot Imaging consists of a computer, keyboard with acquisition, viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended.