发布您的产品
B 2020/2 Circles

B 2020/2 Circles

Paver B 2020/2 is a monolithic element in glass ideal for horizontal structures both for interiors and exteriors where greater luminosity is desired between the levels of separation. B 2020/2 is available in the glass design with concentric circles and a transparent finishing. For the installation it is advisable to leave a space of at least 3 cm between the glass blocks.
规格
  • B 2020/2 Circles Seves Glassblock - Pavers

    THERMAL INSULATION U (W/m2 K): 6.2/4.1

    SOUND INSULATION (dB): NPD

    FIRE RESISTANCE CLASS: NPD

    DIMENSIONS (cm): 20x20x2,2

    WEIGHT (Kg): 1,90

    PIECES/M2 (pcs/m²): ∼19 (joint 30mm)

    PACKAGE:

    N. PIECES/BOX: 10

    N. PIECES/PALLET: 600


    glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio

    pedonale - pedonabili - pedonabile - orizzontale - orizzontali

技术规格
  • 唯一参考B_2020_2_Circles
  • 产品系列Technology - pavers: piastre
  • 产品组合B 2020/2 Circles
  • 类型对象(单个对象)
  • 发布日期2020-04-27
  • 版本号1
  • 高度 (mm)200
  • 宽度 (mm)200
  • 深度 (mm)22
相关
  • 主材料玻璃
  • 次要材料玻璃
  • 制造国家/地区捷克共和国
  • 净重 (Kg)1.9
分类
  • BIMobject 类别建筑材料 - 玻璃
  • IFC 分类块
  • Uniclass 2015 代码Pr_20_93_33
  • Uniclass 2015 说明Glass blocks and panels
  • CSI MasterFormat 2014 代码08 81 00
  • CSI MasterFormat 2014 标题Glass Glazing
  • OmniClass 编号23-15 15 21
  • OmniClass 标题Wall Blocks