发布您的产品
Clear 2411_8
Clear 2411_8
Clear 2411_8
Clear 2411_8

    Clear 2411_8

    Technology / Other formats and thicknesses / 2411/8 Wave 2411/8WAVE Rectangular glass block 2411/8 was created as a module to complete the square glass block 2424/8. Ideal also for creating curvilinear walls with a lower curvature radius than those created with the corresponding square module, glass block 2411/8 offers designers the possibility of combining different moduleswithin the same wall. Rectangular glass block 2411/8 is available in the standard glass designs (smooth, wavy) and with three different finishings (transparent, sandblasted on 1 side or 2 sides).
    规格
    • 2411/8 Seves Glassblock - Vertical structures

      THERMAL INSULATION U (W/m2K): 3.1

      SOUND INSULATION (dB):  37

      FIRE RESISTANCE CLASS:  NPD

      DIMENSIONS (cm): 24x11,5x8

      WEIGHT (Kg): 2,20

      PIECES/M2 (pcs/m²): 32

      PACKAGE:

      N. PIECES/BOX: 10

      N. PIECES/PALLET: 400


      glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio

    技术规格
    • 唯一参考Clear_2411_8
    • 产品系列TECHNOLOGY altri formati e spessori
    • 产品组合Clear 2411/8
    • 类型对象(单个对象)
    • 发布日期2020-07-17
    • 版本号1
    • 高度 (mm)240
    • 宽度 (mm)115
    • 深度 (mm)80
    相关
    • 主材料玻璃
    • 次要材料玻璃
    • 制造国家/地区捷克共和国
    分类
    • BIMobject 类别建筑材料 - 玻璃
    • IFC 分类块
    • UNSPSC 名称Blocks
    • UNSPSC 代码301315
    • Uniclass 2015 代码Pr_20_93_33
    • Uniclass 2015 说明Glass blocks and panels
    • CSI MasterFormat 2014 代码08 81 00
    • CSI MasterFormat 2014 标题Glass Glazing
    • OmniClass 编号23-15 15 21
    • OmniClass 标题Wall Blocks