发布您的产品
Sanicondens Clim Casette
Sanicondens Clim Casette
Sanicondens Clim Casette
Sanicondens Clim Casette

    Sanicondens Clim Casette

    The Sanicondens Clim Cassette is a compact and efficient centrifugal pump designed specifically for air conditioning cassette units. It evacuates condensate either to a gravity-fed drain or to a lifting station with a built-in reservoir. Suitable for installation in commercial and tertiary HVAC systems, it is also an ideal replacement solution. With a power rating of 10 W, it provides a lifting height of 1.1 to 1.5 meters and a flow rate ranging from 115 to 130 liters per hour.

    规格
    • Designed for installation in commercial or tertiary air conditioning units, this centrifugal pump is ideal as a replacement solution.

    技术规格
    • 唯一参考sanicondens-clim-casette
    • 产品系列SFA
    • 产品组合Sanicondens Clim
    • 类型对象(单个对象)
    • 发布日期2025-07-03
    • 版本号1
    • 高度 (mm)100
    • 宽度 (mm)82
    • 深度 (mm)84
    相关
    • 净重 (Kg)0.5
    分类
    • BIMobject 类别管道 - 泵

    发售地区

    欧洲
    法国