使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

SIVACON 8PS LI Busbar trunking system - complete set

唯一参考号: siemens_busbar_trunking_system_sivacon_8ps_li
品牌: Siemens AG
产品系列: Busbar trunking systems
产品组: LI system
发布日期: 2018-02-06
版本号: 2
类型: 展示(模型)
下载 (2)
This reliable SIVACON 8PS LI busbar trunking system is particularly well-suited for applications in the 800 A to 6,300 A range that have to reliably transmit large volumes of power over long distances – such as in infrastructures, multi-storey buildings and industrial installations. Thanks to its compact sandwich design, the LI system allows efficient and modern power management with a low voltage drop. It can be operated up to full load at high temperatures without derating.

The system's future-proof functionalities and innovative technical features such as versatile tap-off units with communication-capable measuring and switching devices are not its only persuasive highlights: Its safety standards are also impressive. A broad selection of design verified trunking and tap-off units compliant, with Parts 1 and 6 of the IEC 61439-series international standards ensure a high level of personal and equipment safety as well as enhanced operational availability. What’s more, the system meets the Class EI90 and EI120 fire protection requirements, tested to EN 1366 Part 3 European building regulations.

www.siemens.com/specifications


材料(主): Aluminium
材料(次): Copper
设计于: Germany
制造于: Czech Republic

BIMobject类别: 电气 - 配电
IFC分类: Electric Distribution
UNSPSC名称: Electrical hardware and supplies
UNSPSC代码: 391217
Uniclass 1.4 代码: JV
Uniclass 1.4 描述: Electrical systems
Uniclass 2.0 代码: SS-70-30
Uniclass 2.0 描述: Electricity Transmission And Distribution Systems
NBS Reference 代码: 70-11-90
NBS Reference 描述: Trunking
这个产品提供于:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electrical - Distribution

名称
Depth 500 mm — 3000 mm
Height 500 mm — 3000 mm
Width 500 mm — 3000 mm

BIMobject®