发布您的产品
Fiber Splice Enclosure (FSE)
Siemon

Fiber Splice Enclosure (FSE)

Siemon’s rack mount Fiber Splice Enclosure (FSE) provides storage and protection of fiber splices in individual accessible splice trays. The 5U FSE can be deployed in either 19- or 23-inch equipment racks or cabinets and is ideal for handling the transition of outdoor to indoor cable at the building entrance or for dismounting high fiber count cables to multiple lower fiber count cables. Each splice tray can support up to (12) 12-fiber ribbon splices in protective sleeves or (24) 250/900um single splices, and the enclosure can house up to 12 trays for a maximum of 1,728 ribbon fibers or 288 single splices. The enclosure’s sliding tray pulls out to provide easy access to splices and routing guide.

规格
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

技术规格
  • 唯一参考siemon-fse-5u
  • 产品系列Computer Network Equipment
  • 产品组合Fiber
  • 类型对象(单个对象)
  • 发布日期2021-05-18
  • 版本号1
  • 高度 (inch)8.75
  • 宽度 (inch)17
  • 深度 (inch)15.5
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 网络