发布您的产品
VersaPOD 4-Post Rack
Siemon

VersaPOD 4-Post Rack

Siemon's adjustable-depth, VersaPOD 4-Post Rack provides a stable platform for mounting extended depth/size active equipment. It is ideal for use in both Telecommunications Rooms and central patching areas within Data Center environments.

In addition to providing compatibility with Siemon's standalone vertical cable managers, the 4-post rack is fully compatible with the Zero-U panels used in Siemon's VersaPOD™ cabinets. This compatibility allows for mounting of patch panels or cable management between bayed racks or at end of rows.

The headers, vertical rails and depth adjustment brackets all feature symmetrical designs to eliminate orientation errors during assembly. They also work in conjunction to self-square the rack during assembly saving valuable installation time. The result is a rack that can be field assembled in less than 20 minutes.

  • Field Adjustable Depth - Rack depth can be field adjusted in 25mm (1in) increments to accommodate a range of equipment depths
  • Stamped U Space Indications - Provide ready visual indication of proper panel alignment
  • Slotted Mounting Holes ­ Provide a flexible securing point for ladder or wire basket trays mounted perpendicular or parallel to rack
  • In-Facing Headers and Footers - Maximize floor space while maintaining full load capabilities
规格
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

技术规格
  • 唯一参考siemon-rsq1-07-s
  • 产品系列Computer Network Equipment
  • 产品组合Racks and Cable Management
  • 类型对象(单个对象)
  • 发布日期2016-05-31
  • 版本号1
分类
  • BIMobject 类别电子 - 网络