发布您的产品
TERA-MAX Patch Panels
Siemon

TERA-MAX Patch Panels

TERA-MAX 19 inch patch panels harness unprecedented performance and reliability in a shielded, modular solution. Any combination of TERA or hybrid shielded Z-MAX™ modules (in flat orientation) can be configured in TERA-MAX panels. In addition to standard flat TERA-MAX panels, angled versions are also offered to support high-density applications.

As outlets are snapped into place, resilient ground tabs and ground lugs assure that each outlet and cable is properly grounded for maximum protection against outside interference.

No secondary grounding operations are required, reducing overall installation time. Built-in cable management and strain relief features are integrated onto the rear of panel.

  • Lightweight, high strength steel with black or metallic finish
  • Bold port numbering enables quick identification of outlets
  • Panels can be mounted directly on standard 19 inch rack or cabinet
  • ANSI/EIA-310-D compliant
  • Individual modules easily snap into place, providing integrated grounding without additional steps
  • Angled TERA-MAX patch panels allows direct routing of cables to vertical managers, eliminating the need for horizontal cable managers

Part of the Category 7/7A TERA cabling system.

Part of the Category 6A Shielded Z-MAX cabling system.

规格
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

技术规格
  • 唯一参考siemon-tm-pnlz-24
  • 产品系列Computer Network Equipment
  • 产品组合Modular Patching
  • 类型对象(单个对象)
  • 发布日期2016-05-31
  • 版本号1
分类
  • BIMobject 类别电子 - 网络