The Gardco 943L recessed aisle lights are architecturally styled luminaires precisely constructed of die cast aluminum, providing light with high performance, long life LED systems. Retrofit kits are also available, making it possible to update installations of classic 943 Gardco fluorescent and HID step lights to LED without the need to replace the back housing. A field adjustable junction box enhances design flexibility. Self-compensating silicone gasketing completely excludes moisture, insects and contaminants. A choice of three (3) architecturally designed faceplates allows for a variety of applications.
规格
Product Benefits:
Uses up to 50% less energy than HID and fluorescent alternatives
Provides added corrosion resistance
Low-glare illumination
Quick installation and maintenance
Eliminates potential for misapplication
Product Features:
Utilizes an advanced high output LED array
Sealed and gasketed
TGIC polyester powdercoat finish
Available for installation in all types of wall construction