发布您的产品
Smooth, unicolour conductive epoxy floor covering with polyuretane ESD roller coating system Sikafloor® MultiDur ES-43 ESD
Smooth, unicolour conductive epoxy floor covering with polyuretane ESD roller coating system Sikafloor® MultiDur ES-43 ESD
    Sika

    Smooth, unicolour conductive epoxy floor covering with polyuretane ESD roller coating system Sikafloor® MultiDur ES-43 ESD

    The Sikafloor® MultiDur ES-43 ESD system is a seamless, smooth, low VOC, ESD epoxy floor covering. It consist out of the two part, self-smoothing, conductive epoxy coating Sikafloor®-262 AS N and the two part, water dispersed, coloured ESD polyurethane roller coating Sikafloor®-305 W ESD.

    Uses

    Sikafloor® MultiDur ES-43 ESD may only be used by experienced professionals. It is used as:

    • Dissipative coloured indoor system for electrostatic protected areas (EPA).
    • <liParticularly suitable for areas with requirements for the lowest electrostatic charge (low BVG (Body Voltage Generation)) and dissipative surface
    • ETypical applications include clean rooms in the electronics industry, microbiology/microchemistry sectors, production plants in the automobile industry etc.

    Characteristics / Advantages

    • Body voltage generation < 20 V
    • Conforms to the requirements of ANSI/ESD S20.20 and IEC 61340-5-1
    • Fulfils ESD-requirements at > 12 % RH/+23°C*
    • Good UV resistance, non-yellowing
    • Very low VOC emissions
    • Water based top coat
    • Easy to apply & easy to clean
    • Easy to refurbish, can be overcoated directly with itself
    • Low odour
    • Matt surface
    技术规格
    • 唯一参考multidur-es-43-esd
    • 产品系列Flooring
    • 产品组合Epoxy
    • 类型对象(单个对象)
    • 发布日期2023-04-04
    • 版本号1
    相关
    • 主材料环氧树脂
    分类
    • BIMobject 类别地板 - Coatings & Coverings
    • IFC 分类建筑元素
    • UNSPSC 名称Flooring
    • UNSPSC 代码301617
    • Uniclass 2015 代码Pr_35_31_68_70
    • Uniclass 2015 说明Resin floor coatings
    • CSI MasterFormat 2014 代码09 67 23
    • CSI MasterFormat 2014 标题Resinous Flooring
    • OmniClass 编号23-15 17 29
    • OmniClass 标题Floor Finishing Coatings
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes

    发售地区

    欧洲 亚洲 非洲 南美洲 大洋洲 北美