发布您的产品
Prefabricated Drains for Flat Roofs with Sarnafil® T Drain or S-Drain PVC
Prefabricated Drains for Flat Roofs with Sarnafil® T Drain or S-Drain PVC
Prefabricated Drains for Flat Roofs with Sarnafil® T Drain or S-Drain PVC
Prefabricated Drains for Flat Roofs with Sarnafil® T Drain or S-Drain PVC
    Sika

    Prefabricated Drains for Flat Roofs with Sarnafil® T Drain or S-Drain PVC

    Prefabricated injection-molded rainwater outlet drain for flat roofs. Outlet is used with Sarnafil® roofing membranes which are heat welded onto the baseplate.

    Characteristics / Advantages

    • Resistant to UV exposure
    • Membrane can be welded directly onto the baseplate
    • Easily applied
    • Heat weldable
    技术规格
    • 唯一参考sarnafil-drain
    • 产品系列Roofing
    • 产品组合Accessories
    • 类型对象(单个对象)
    • 发布日期2021-10-29
    • 版本号1
    分类
    • BIMobject 类别建筑 - 屋顶配件
    • IFC 分类屋顶
    • UNSPSC 名称Roofing drains
    • UNSPSC 代码30151605
    • Uniclass 2015 代码Ss_50_30_82_59
    • Uniclass 2015 说明Outlet drainage systems
    • CSI MasterFormat 2014 代码07 72 00
    • CSI MasterFormat 2014 标题Roof Accessories
    • OmniClass 编号23-13 41 39
    • OmniClass 标题Roof Drains
    • CSI UniFormat II 代码B1020
    • CSI UniFormat II 标题Roof Construction