发布您的产品
Heavy-duty, colour-stable, heavily-textured, polyurethane floor system Sika® Ucrete® CS30
Sika

Heavy-duty, colour-stable, heavily-textured, polyurethane floor system Sika® Ucrete® CS30

Sika® Ucrete® CS30 9 is a colour-stable, heavyduty, heavily textured, polyurethane flooring system. It provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® CS30 may only be used by experienced professionals.

Sika® Ucrete® CS30 is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities

    Please note:

    The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Resistant to bacterial or mould growth
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Very good resistance to UV exposure
  • Good yellowing resistance provides long-term colour stability
  • Fast curing
  • Non-tainting after curing
  • Good temperature resistance
规格
  • Substrate quality: Concrete substrate should be visibly dry and have a minimum tensile strength of 1,5 MPa.

    Colour Stable: Ultraviolet light stable and enhanced stain resistance.

    Fast Cure: Pedestrian traffic after 3 hours. 

    Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 50 – 60 Conformity to DIN51130: R13 V8

    Thermal resistance: 

    • 4 mm thickness: Minimum Service Temperature (ºC): -15 ºC; Maximum Service Temperature (ºC): +70 ºC 
    • 6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly 
    • 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully

    Colours: Red, green, blue, grey, orange, yellow, cream, bright yellow, green/brown, light grey, light blue, light green.

技术规格
  • 唯一参考sika_ucrete_cs30
  • 产品系列Flooring
  • 产品组合PU Hybrid
  • 类型对象(单个对象)
  • 发布日期2024-04-01
  • 版本号1
相关
  • 主材料2C Polyurethane
  • 次要材料水泥
分类
  • BIMobject 类别地板 - Coatings & Coverings
  • IFC 分类建筑元素
  • Uniclass 2015 代码Pr_35_31_68_70
  • Uniclass 2015 说明Resin floor coatings
  • CSI MasterFormat 2014 代码09 67 23
  • CSI MasterFormat 2014 标题Resinous Flooring
  • OmniClass 编号23-15 17 29
  • OmniClass 标题Floor Finishing Coatings

发售地区

欧洲 亚洲 非洲 南美洲 大洋洲 北美
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
瓦利斯和富图纳