发布您的产品
Heavy-duty, antistatic, gloss finish, polyurethane floor system with a defined profile Sika® Ucrete® DP10 AS Gloss
Sika

Heavy-duty, antistatic, gloss finish, polyurethane floor system with a defined profile Sika® Ucrete® DP10 AS Gloss

Sika® Ucrete® DP10 AS Gloss is a heavy-duty, antistatic polyurethane flooring system with a defined profile for slip resistance. It has a gloss finish and provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® DP10 AS Gloss may only be used by experienced professionals.

Sika® Ucrete® DP10 AS Gloss is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Defence estates
  • Electronic facilities and data centres

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Electrostatically conductive
  • Very good mechanical resistance
  • Impermeable to liquids
  • Very good temperature resistance
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Non-tainting from the end of mixing
技术规格
  • 唯一参考sika_ucrete_dp10_as_gloss
  • 产品系列Flooring
  • 产品组合PU Hybrid
  • 类型对象(单个对象)
  • 发布日期2024-09-02
  • 版本号1
相关
  • 主材料2C Polyurethane
  • 次要材料水泥
分类
  • BIMobject 类别地板 - Coatings & Coverings
  • IFC 分类建筑元素
  • Uniclass 2015 代码Pr_35_31_68_70
  • Uniclass 2015 说明Resin floor coatings
  • CSI MasterFormat 2014 代码09 67 23
  • CSI MasterFormat 2014 标题Resinous Flooring
  • OmniClass 编号23-15 17 29
  • OmniClass 标题Floor Finishing Coatings

发售地区

欧洲 亚洲 非洲 南美洲 大洋洲 北美
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
瓦利斯和富图纳