发布您的产品
Hygienic, heavy-duty polyurethane render and coving mortar Sika® Ucrete® RG
Sika

Hygienic, heavy-duty polyurethane render and coving mortar Sika® Ucrete® RG

Sika® Ucrete® RG is a heavy-duty polyurethane render and coving mortar. It has very good resistance to aggressive chemicals, heavy abrasion and temperatures up to +120 °C.

USES

Sika® Ucrete® RG is used as a render and mortar for Sika® Ucrete® flooring systems. Sika® Ucrete® RG is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Manufacturing facilities and workshops
  • Bunding areas
  • Plinths
  • Drianage channels
  • Tank bases
  • Sumps
  • Effluent storage pits
  • Coving and skirting

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Resistant to bacterial or mould growth Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Very good resistance to a wide range of chemicals
  • Very good mechanical resistance
  • Impermeable to liquids
  • Non-tainting from the end of mixing
  • Low VOC emissions
  • Thermal expansion properties similar to concrete
规格
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Thermal resistance: 4 mm thickness: Minimum Service Temperature (ºC): -15 ºC; Maximum Service Temperature (ºC): +70 ºC 6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/Brown
技术规格
  • 唯一参考sika_ucrete_rg
  • 产品系列Flooring
  • 产品组合PU Hybrid
  • 类型对象(单个对象)
  • 发布日期2024-04-01
  • 版本号1
相关
  • 主材料2C Polyurethane
  • 次要材料水泥
分类
  • BIMobject 类别地板 - Coatings & Coverings
  • IFC 分类建筑元素
  • Uniclass 2015 代码Pr_35_31_68_70
  • Uniclass 2015 说明Resin floor coatings
  • CSI MasterFormat 2014 代码09 67 23
  • CSI MasterFormat 2014 标题Resinous Flooring
  • OmniClass 编号23-15 17 29
  • OmniClass 标题Floor Finishing Coatings

发售地区

欧洲 亚洲 非洲 南美洲 大洋洲 北美
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
瓦利斯和富图纳