发布您的产品
Bonded FPO Waterproofing Membrane SikaProof® A+
Bonded FPO Waterproofing Membrane SikaProof® A+
Bonded FPO Waterproofing Membrane SikaProof® A+
Bonded FPO Waterproofing Membrane SikaProof® A+
Bonded FPO Waterproofing Membrane SikaProof® A+
    Sika

    Bonded FPO Waterproofing Membrane SikaProof® A+

    SikaProof® A+ is a polyolefin (FPO) based sheet membrane for below ground waterproofing of reinforced concrete structures. A special hybrid bonding layer on the membrane forms a full and permanent dual bond with the concrete structure. The membrane can be pre or post-applied. Joints are sealed with cold-applied tapes or by thermal jointing using appropriate heating equipment.

    Uses

    SikaProof® A+ may only be used by experienced professionals.

    The Product is used for:

    • Damp-proofing, gas-proofing waterproofing and concrete protection for basements and other below ground concrete structures.

    Suitable for use on:

    • Precast reinforced concrete structures
    • Cast-in-situ reinforced concrete structures
    • Existing reinforced concrete structures

    Characteristics / Advantages

    • Dual bond: full and permanent mechanical and chemical bond with the concrete structure
    • Can be used as a pre and post-applied system
    • Joints can be sealed using thermal jointing
    • No lateral water migration between concrete and membrane
    • Very efficient radon barrier
    • Fast and easy installation
    • High flexibility and crack-bridging capabilities
    • High watertightness tested according to various standards
    • Good resistance to aggressive conditions in natural ground water and soil
    • Temporarily resistant to weathering and UV exposure
    • Can be combined with other approved Sika® waterproofing and joint sealing systems
    技术规格
    • 唯一参考sikaproof-a-plus
    • 产品系列Waterproofing
    • 产品组合FPO (flexible polyolefin)
    • 类型对象(单个对象)
    • 发布日期2023-02-13
    • 版本号1
    相关
    • 主材料FPO (polyolefin)
    分类
    • BIMobject 类别建筑材料 - Waterproofing & Membranes
    • IFC 分类建筑元素
    • Uniclass 2015 代码Ss_32_80
    • Uniclass 2015 说明Waterproofing and tanking systems
    • CSI MasterFormat 2014 代码07 10 00
    • CSI MasterFormat 2014 标题Dampproofing and Waterproofing
    • OmniClass 编号23-13 25 17 13
    • OmniClass 标题Sheet Waterproofing
    • CSI UniFormat II 代码A20
    • CSI UniFormat II 标题BASEMENT CONSTRUCTION
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
    瓦利斯和富图纳