发布您的产品
Silfab Solar SLA-M 310 Watt Monocrystalline Solar Panel

Silfab Solar SLA-M 310 Watt Monocrystalline Solar Panel

100% North American - Quality Matters - Silfab’s fully-automated manufacturing facility ensures precision engineering is applied at every stage. Superior reliability and performance combine to produce one of the highest quality modules with the lowest defect rate in the industry.

Features:
60 of the highest efficiency, premium quality monocrystalline cells result in a maximum power rating of 310Wp.
25-year linear power performance guarantee to 82%.
12-year product/workmanship warranty.
(-0/+5W) All positive module sorting ensures maximum performance.
Light And Durable.
Pid Resistant: Proven in accordance to IEC 62804-1.

As Featured on Amazon.com

规格
  • Specification:
    Module Power: 310 Watts
    Silicon Type: Monocrystalline
    Vmp: 33.05 Volts
    Imp: 9.38 Amps
    Voc: 40.25 Volts
    Isc: 9.93 Amps
    Module Efficiency: 19%
    Max System Voltage: 1,000 Volts DC
    Power Tolerance: -0 / +5 Watts
    Weight: 50.7 lbs
    Dimensions (H x L x D): 64.96 x 38.98 x 1.5 inches
    Frame: Anodized aluminum
    Connectors: MC4 compatibleM

技术规格
  • 唯一参考Silfab-Solar-SLA-M-310-Watt-Monocrystalline-Solar-Panel
  • 产品系列Solar
  • 产品组合Solar Panel
  • 类型文档(信息)
  • 发布日期2019-02-10
  • 版本号1
相关
  • 主材料其他
  • 设计国家/地区美国
分类
  • BIMobject 类别电气 - 太阳
  • UNSPSC 名称Power sources
  • UNSPSC 代码2610
  • CSI MasterFormat 2014 代码48 14 13
  • CSI MasterFormat 2014 标题Solar Energy Collectors
  • OmniClass 编号23-19 25 11 19 15
  • OmniClass 标题Solar Panels

发售地区

北美
美国