发布您的产品
Silikal®AS
Silikal®AS

    Silikal®AS

    SILIKAL® AS is a high-grade, anti-static coating system. A fast curing anti-static flooring system with surface conductivity 106 – 108 Ohm.

    规格
    • Advantages 

      - Extremely short curing time. After two hours full mechanical and chemical resistance
      - Excellent chemical resistance  
      - High mechanical resistance
      - Variable slip resistance
      - Seamless and hygenic finish
      - Easy to clean and maintain
      - Certified by HACCP International
      - Outstanding resistance to ageing and weathering
      - Application is possible on various Substrates
      - Good UV resistance

      Technical Details

      - Curing time: 1 hour
      - Compressive strength: 45 N/mm² (DIN 1164)
      - Tensile strength: 25 N/mm² (DIN 1164)
      - Abrasion resistance: Class AR 1 – Heavy duty
      - Temperature resistance: 0 °C to +60 °C (+80 °C for short periods,
         e.g. for cleaning purposes)
      - Chemical resistance: Refer to Silikal chemical resistance table
      - Water Vapour Permeability: Class II (EN ISO 7783-2)
      - Thickness: 4 – 6 mm
      - Colour Range: Please refer to Silikal Colour Concept

    技术规格
    • 唯一参考silikal_as
    • 产品系列Flooring
    • 产品组合MMA
    • 类型对象(单个对象)
    • 发布日期2020-02-13
    • 版本号1
    相关
    • 主材料丙烯酸酯
    • 设计国家/地区德国
    • 制造国家/地区德国
    分类
    • BIMobject 类别地板 - Coatings & Coverings
    • IFC 分类Floor
    • UNSPSC 名称Flooring
    • UNSPSC 代码301617
    • Uniclass 2015 代码Ss_30_42_54_75
    • Uniclass 2015 说明Resin flooring systems
    • CSI MasterFormat 2014 代码09 60 00
    • CSI MasterFormat 2014 标题Flooring
    • OmniClass 编号23-15 17 29 13 19
    • OmniClass 标题Resinous Flooring
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes