发布您的产品
Silikal® System Wall
Silikal® System Wall

    Silikal® System Wall

    SILIKAL® System Wall is a smooth, fast curing, methyl methacrylate coating for vertical surfaces with excellent cleanability. Silikal System Wall is ideal for renovations and new projects because it reduces downtime to the minimum. It can be applied indoor and outdoor.

    规格
    • Advantages

      - Extremely short curing time. After two hours full mechanical and
      chemical resistance
      - Excellent chemical resistance
      - Seamless and hygienic finish
      - Easy to clean and maintain
      - Outstanding resistance to ageing and weathering
      - Application is possible on various substrates
      - Good UV resistance
      - Indoor and outdoor application possible
      - Various colours

      Technical Details

      - Curing time: 1 hour
      - Temperature resistance: -25 °C to +45 °C (+60 °C for short periods, e.g. for cleaning purposes)
      - Chemical resistance: Refer to Silikal chemical resistance table
      - Water Vapour Permeability: Class II (EN ISO 7783-2)
      - Fire behaviour: Efl (EN ISO 13501)
      - Thickness: 0.5 – 1 mm
      - Colour Range: Please refer to Silikal Colour Concept

    技术规格
    • 唯一参考silikal_system_wall
    • 产品系列Wall
    • 产品组合MMA
    • 类型对象(单个对象)
    • 发布日期2020-04-30
    • 版本号1
    相关
    • 主材料丙烯酸酯
    • 设计国家/地区德国
    • 制造国家/地区德国
    分类
    • BIMobject 类别墙壁 - 墙面装饰
    • IFC 分类墙壁
    • UNSPSC 名称Wall finishing materials
    • UNSPSC 代码301615
    • Uniclass 2015 代码Ss_25_45
    • Uniclass 2015 说明Wall covering and finish systems
    • CSI MasterFormat 2014 代码09 72 00
    • CSI MasterFormat 2014 标题Wall Coverings
    • OmniClass 编号23-15 15 19
    • OmniClass 标题Wall Coverings
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes