发布您的产品
Product image
合集图标

Projectors - BETWEEN 的 Simes

Between is a projector available in two versions: with single-emission  and with double emission. This second one is composed of two lighting  housings rotating around a central joint that allows them to be  independently oriented to each other. The visor is an integral part of  the design and ensures glare-free light distribution. The peculiarity of Between is the extreme versatility, guaranteed by the easy change of  the optical filters: from Spot 10°, to Flood 31°, to Wide Flood 60°, up  to the Elliptical 10° x 60°. The fixation base houses the driver.

合集包含

1 产品