发布您的产品
Simon 860 Elbow Recessed
Simon

Simon 860 Elbow Recessed

The recessed modules are installed flush into false ceilings, using an easy clip-in system that simplifies mounting and allows quick removal when needed. The minimal framing ensures a discreet aesthetic that complements the architecture.
规格
  • Designed for clean and seamless integration, this family includes recessed modules with 90º corner elements. It features an IP20 rating, CRI>90, and lengths of 1200 mm, 1600 mm, and 2400 mm, with finishes in white and black. The system is compatible with Opal, Microprismatic, and Low UGR optics and supports DALI 2 for enhanced control. It is designed to meet the demands of sustainable certifications like LEED and WELL.
技术规格
  • 唯一参考simon-860-elbow-recessed
  • 产品系列Simon 860
  • 产品组合Simon 860
  • 类型集合(多个对象)
  • 发布日期2024-12-03
  • 版本号1
  • 高度 (mm)65
  • 宽度 (mm)45
  • 深度 (mm)360
相关
  • 主材料铝
  • 次要材料聚碳酸酯
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
  • 净重 (Kg)1.5
分类
  • BIMobject 类别电气 - 电力