发布您的产品
ProFinish Brickmould® 600 Vinyl New Construction Patio Door

ProFinish Brickmould® 600 Vinyl New Construction Patio Door

The ProFinish Brickmould 600 Patio Door suggests the appearance of a classic wood-framed door, while helping to make your home more comfortable, beautiful and energy efficient.

  • A multi-tiered profile provides a classic appearance
  • Double-strength, tempered glass increases strength and safety
  • A J-channel makes for very easy installation in siding applications
  • Fully interlocking meeting rail and fin seal weatherstripping reduce air and water infiltration
  • A multi-point locking system secures the panel with one easy-to-use handle
  • The door panel opens and closes with ease on corrosion-resistant rollers
ProFinish Brickmould 600 Series

The Brickmould 600 series offers the classic styling of wood windows with an attractive multi-tiered exterior. Premium designer options and high performance glass packages enhance this series that already offers low-maintenance beauty and energy efficiency.

  • ProSolar® Low E glass with Argon gas is standard, while ProSolar® Shade Low E is available
  • Decorum® styling options include exterior colors, interior woodgrains and metal hardware finishes
  • Optional flat casing trim and simulated divided lites accentuate the classic wood window appearance
  • A host of glass options includes SafePoint™ laminated glass for sound dampening and security
  • Choose from a full selection of styles, including a Patio Door

Features & options are not available on all styles.
Series may not be available in all areas of the country.

Styles Available in the Brickmould 600 Series



Lifetime Limited Warranty

We know buying windows is a big investment. An investment you want protected. That's why we back all Simonton Brickmould 600 windows and doors with a Lifetime Limited Warranty covering vinyl, hardware, screens and insulating glass units.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

技术规格
  • 唯一参考simonton-windows-600-patiodoor
  • 产品系列Sliding Doors
  • 产品组合ProFinish Brickmould® Series
  • 类型对象(单个对象)
  • 发布日期2014-11-25
  • 版本号1
分类
  • BIMobject 类别门 - 滑动门

发售地区

北美
美国