发布您的产品
Acoustic & Esthetic PRÉGYMÉTAL Ceiling - CREATEX CRYSTAL- Siniat
Acoustic & Esthetic PRÉGYMÉTAL Ceiling - CREATEX CRYSTAL- Siniat
Acoustic & Esthetic PRÉGYMÉTAL Ceiling - CREATEX CRYSTAL- Siniat
Acoustic & Esthetic PRÉGYMÉTAL Ceiling - CREATEX CRYSTAL- Siniat

    Acoustic & Esthetic PRÉGYMÉTAL Ceiling - CREATEX CRYSTAL- Siniat

    Ceilings that are particularly suitable for the construction or renovation of halls, common areas of buildings, theaters, cinemas, theaters, auditoriums, restaurants, canteens, commercial premises, hotel premises, offices, hospitals and schools.

    Product available for French market

    规格
    • Ceiling for acoustic correction, with concealed joints of the PRÉGYMÉTAL type consisting of perforated CREATEX Helix V-edged gypsum board screwed on PRÉGYMÉTAL CD60 galvanized steel furring strips suspended from the support structure with the incorporation of glass wool without vapor barrier.

    技术规格
    • 唯一参考FR_CL_CREATEX_C
    • 产品系列Decorative and Acoustic Panels
    • 产品组合CREATEX - Perforated plasterboards
    • 类型集合(多个对象)
    • 发布日期2021-02-01
    • 版本号1
    相关
    • 主材料石膏
    • 次要材料矿物棉
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别建筑材料 - 吸音板及配件
    • IFC 分类天花板
    • UNSPSC 名称Suspended ceiling systems
    • UNSPSC 代码30161604
    • Uniclass 2015 代码Ss_30_25
    • Uniclass 2015 说明Ceiling and soffit systems
    • CSI MasterFormat 2014 代码09 51 00
    • CSI MasterFormat 2014 标题Acoustical Ceilings
    • OmniClass 编号23-15 13 21
    • OmniClass 标题Ceiling Panels
    • CSI UniFormat II 代码C3030
    • CSI UniFormat II 标题Ceiling Finishes

    发售地区

    欧洲
    法国