发布您的产品
Royal® 111 Exposed Manual Water Closet Flushometer

Royal® 111 Exposed Manual Water Closet Flushometer

  • Water conservation is aided by the ADA-compliant, non-hold-open handle, which prevents toilet from exceeding intended flush volume
  • Flush accuracy is controlled by CID™ technology, also enhancing water efficiency
  • Integrity of the product is maintained with the vandal-resistant stop cap
  • Durability is facilitated with high copper, low zinc brass castings for dezincification resistance
  • Adjustable tailpiece
  • PERMEX synthetic rubber diaphragm with Dual Filtered Fixed Bypass
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
技术规格
  • 唯一参考flushometers_royal-111
  • 产品系列Flushometers
  • 产品组合Water Closet Flushometer
  • 类型对象(单个对象)
  • 发布日期2022-04-28
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 管道设备
  • IFC 分类阀门
  • ETIM 代码EC011565
  • ETIM 名称Mechanical toilet flusher
  • UNSPSC 名称Valves
  • UNSPSC 代码401416
  • Uniclass 2015 代码Pr_40_20_93_91
  • Uniclass 2015 说明WC flushing valves
  • CSI MasterFormat 2014 代码22 42 43
  • CSI MasterFormat 2014 标题Flushometers
  • CSI UniFormat II 代码D2090
  • CSI UniFormat II 标题Other Plumbing Systems

发售地区

亚洲 北美 南美洲 非洲