发布您的产品
Designer Series™ DSWD 81000 1-Station Wall-Mounted Weir Deck Sink

Designer Series™ DSWD 81000 1-Station Wall-Mounted Weir Deck Sink

Features

  • One Station Lavatory System with the following features:
  • Dimensions: 30” x 22” x 5”
  • A monolithic console available in Corian or quartz
  • Multiple mounting options
  • Basins can be sized to project requirements
  • Many customization options - see architectural worksheet for all options
  • Pairs great with Sloan faucets and soap dispensers
技术规格
  • 唯一参考sinks_designer-series_dswd-81000
  • 产品系列Sanitary
  • 产品组合Sinks/Lavatories
  • 类型对象(单个对象)
  • 发布日期2022-07-28
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别卫生 - 盆
  • IFC 分类卫浴终端
  • ETIM 代码EC011550
  • ETIM 名称Washbasin
  • UNSPSC 名称Sinks
  • UNSPSC 代码30181504
  • Uniclass 2015 代码Pr_40_20_96_81
  • Uniclass 2015 说明Sinks
  • CSI MasterFormat 2014 代码22 42 16
  • CSI MasterFormat 2014 标题Commercial Lavatories and Sinks
  • OmniClass 编号23-31 13 00
  • OmniClass 标题Sinks
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

亚洲 北美 南美洲 非洲