发布您的产品
ELC-42000 SloanStone® 2-Station Wall-Mounted Counter Top Sink

ELC-42000 SloanStone® 2-Station Wall-Mounted Counter Top Sink

Features

  • Double Station Lavatory System with the following features:
  • Lavatory constructed of Non-porous SloanStone Solid Surface Material
  • Integral overflow drainage system
  • Lavatory System is shipped pre-plumbed with Sloan Electronic Controls for easy installation
技术规格
  • 唯一参考sinks_sloanstone_ELC-42000
  • 产品系列Sinks
  • 产品组合SloanStone® Sinks
  • 类型对象(单个对象)
  • 发布日期2023-10-10
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别卫生 - 盆
  • IFC 分类卫浴终端
  • ETIM 代码EC011550
  • ETIM 名称Washbasin
  • Uniclass 2015 代码Pr_40_20_96_81
  • Uniclass 2015 说明Sinks
  • CSI MasterFormat 2014 代码22 42 16
  • CSI MasterFormat 2014 标题Commercial Lavatories and Sinks
  • OmniClass 编号23-31 13 00
  • OmniClass 标题Sinks

发售地区

亚洲 北美 南美洲 非洲