发布您的产品
SloanStone® ELWF 84000 4-Station Wall-Mounted Waterfall Sink

SloanStone® ELWF 84000 4-Station Wall-Mounted Waterfall Sink

Features

  • Single molded basin
  • Higher, Adult ADA portion of the sink cascades down to a lower, TAS compliant portion of the sink
  • Sink ends with an extended leg that stops before the floor for easy cleaning
  • Deck mounted faucets or point-of-use sensor operation
  • Easily reparable and non-porus
  • 25 Color Options
技术规格
  • 唯一参考sinks_sloanstone_elwf-84000
  • 产品系列Sanitary
  • 产品组合Sinks/Lavatories
  • 类型对象(单个对象)
  • 发布日期2022-07-28
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别卫生 - 盆
  • IFC 分类卫浴终端
  • ETIM 代码EC011550
  • ETIM 名称Washbasin
  • UNSPSC 名称Sinks
  • UNSPSC 代码30181504
  • Uniclass 2015 代码Pr_40_20_96_81
  • Uniclass 2015 说明Sinks
  • CSI MasterFormat 2014 代码22 42 16
  • CSI MasterFormat 2014 标题Commercial Lavatories and Sinks
  • OmniClass 编号23-31 13 00
  • OmniClass 标题Sinks
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

亚洲 北美 南美洲 非洲