发布您的产品
Sonance Landscape Series Loudspeakers
Sonance Landscape Series Loudspeakers
Sonance Landscape Series Loudspeakers
Sonance Landscape Series Loudspeakers
Sonance Landscape Series Loudspeakers
    Sonance

    Sonance Landscape Series Loudspeakers

    Sonance Landscape Series features color-molded composite construction for durability and aesthetic integration into landscapes. Consisting of small satellite speakers and a range of in-ground or hardscape subwoofers with 70V/100 transformers. The system delivers unequalled sonic performance, while the scalable design makes it a perfect solution for hotel, casino and resort gardens, amusement parks, wineries, golf courses, outdoor shopping malls or any large-scale area requiring perfectly even coverage of high quality sound.

    规格
    • Features

      • Sonance Laminated Core Transformer with adjustable tap (40W or 60W transformer for the speakers, 300W transformer for the subwoofers)
      • Laminar Flow Port subwoofer design
      • Wide dispersion speaker grille
      • IP66 rated for all weather durability
      • Pivoting mounting knuckle for precise speaker angle and positioning
      • 1/2” NPS satellite speaker mounting thread
    技术规格
    • 唯一参考sonance-landscape-series-loudspeakers
    • 产品系列Sonance
    • 产品组合Outdoor Speaker Solutions
    • 类型对象(单个对象)
    • 发布日期2025-06-04
    • 版本号1
    分类
    • BIMobject 类别电子 - 音频电子
    • ETIM 代码EC000682
    • ETIM 名称Loudspeaker set
    • Uniclass 2015 代码Pr_70_75_36_50
    • Uniclass 2015 说明Loudspeakers
    • CSI MasterFormat 2014 代码27 40 00
    • CSI MasterFormat 2014 标题Audio-Video Communications
    • OmniClass 编号23-37 15 29 11 13
    • OmniClass 标题Loudspeakers
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
    瓦利斯和富图纳