发布您的产品
SLS-1A Powered Line-Array Speaker
SLS-1A Powered Line-Array Speaker

    SLS-1A Powered Line-Array Speaker

    Rich, powerful sound with large display solutions

    Give every audience member a rich, powerful sound experience in corporate and educational environments. The SLS-1A is a compact, uniquely versatile line-array speaker system that offers an ideal audio reinforcement solution in conjunction with large display solutions, including our BRAVIA professional displays, projectors, and Crystal LED video walls.

    Clear, low-distortion full-range sound

    The SLS-1A features eight full-range driver units mounted in a line array configuration, supplemented by a powerful integrated multi-channel amplification system. Sound is delivered with remarkable richness, accuracy, and presence in any listening environment.

    Compact size, flexible installation

    The SLS-1A offers an ideal sound solution in a wide range of listening environments. The compact line-array unit can be discreetly mounted to suit any size or shape of room. Multiple SLS-A1 units can be mounted horizontally or vertically, and “cascaded” via a single Ethernet cable as part of a Dante® digital audio network to simplify wiring in large-scale AV installations.

    On-screen center sound localization

    The SLS-1A is an ideal sound reinforcement partner for large display installations, including our BRAVIA 100 in 4K professional display, projectors, and Sony’s Crystal LED system. In contrast with normal point-source speakers, the SLS-1A offers a large “sweet spot” that can be accurately controlled for clear, consistent sound over a wide listening area in any venue – from corporate showrooms, entrance lobbies, and retail spaces to lecture halls and auditoriums. The finely controlled beam is also particularly suited to providing even sound coverage in venues like auditoriums with a raked floor.

    Better sound in any room

    Unlike standard speakers, the line array design of the SLS-1A minimizes sound reflections from ceilings, walls, and floors. Audiences can hear uniform, clearly directed sound with less attenuation over long distances, independent of room size or shape.

    规格
    • Features

      Flat and square diaphragm - Provides an ideal point source with reduced inter-modulation distortion.

      Magnetic fluid speaker - Original Sony technology eliminates voice coil damper found in standard speakers, reducing distortion for clearer sound.

      Integrated amplification - An 8 x 10 W amplifier plus integrated 8-channel 96 kHz DSP ensures pure, clear audio, with a separate bass reflex driver for extended low frequencies.

      Compact yet powerful - A rigid aluminum body measuring just 3.62 x 15.12 x 4.33in houses speakers and amplification, delivering high sound pressure levels from a compact unit.

      Flexible mounting and expansion options - Mount horizontally or vertically. Easily link multiple units for larger scale sound installations.

      Flexible beam setting - Adjust sound settings using hardware switches, third-party EASE® Focus software or Sony’s PC app that controls beam steering, spread, and EQ.

    技术规格
    • 唯一参考sls-1a-speaker
    • 产品系列Audio
    • 产品组Professional Speakers
    • 类型对象(单个对象)
    • 发布日期2023-05-01
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别电子 - 音频电子
    • IFC 分类对象
    • ETIM 代码EC000682
    • ETIM 名称Loudspeaker set
    • UNSPSC 名称Audio and visual presentation and composing equipment
    • UNSPSC 代码4511
    • Uniclass 2015 代码Pr_70_75_36_50
    • Uniclass 2015 说明Loudspeakers
    • CSI MasterFormat 2014 代码11 52 00
    • CSI MasterFormat 2014 标题Audio-Visual Equipment
    • OmniClass 编号23-37 15 29 11 13
    • OmniClass 标题Loudspeakers

    发售地区

    北美
    伯利兹
    加拿大
    危地马拉
    古巴
    哥斯达黎加
    圣卢西亚
    圣基茨和尼维斯
    圣巴泰勒米
    圣皮埃尔和密克隆群岛
    多米尼克
    多米尼加共和国
    安圭拉
    安提瓜和巴布达
    尼加拉瓜
    巴哈马
    巴巴多斯
    巴拿马
    库拉索
    开曼群岛
    格林纳达
    格陵兰岛
    法属圣马丁
    波多黎各
    洪都拉斯
    海地
    牙买加
    特克斯和凯科斯群岛
    特立尼达和多巴哥
    瓜德罗普
    百慕大
    美国
    美属维尔京群岛
    聖文森與格瑞那丁
    英属维尔京群岛
    荷属圣马丁
    荷蘭加勒比區
    萨尔瓦多
    蒙塞拉特岛
    阿鲁巴
    马提尼克
    墨西哥