发布您的产品
Bath shower mixer SALAKTA
SOPAL

Bath shower mixer SALAKTA

Bath shower mixer:

  • Bright and durable chrome finish mixer NF EN ISO 1456.
  • Brilliant and easy to clean.
  • Comfort in use.
  • Flexible connection hoses.
  • lockable automatic diverter.
规格
  • Bath shower mixer:

    • working pressure: from 1 to 10 bar.
    • Nominal flow rate: 20l/min at 3 bar.
    • Thermal resistance: 90°C max.
    • Cartridge endurance: 70000 cycles.
技术规格
  • 唯一参考04B9A04
  • 产品系列Mixer SALAKTA
  • 产品组Bath shower mixer
  • 类型对象(单个对象)
  • 发布日期2022-01-27
  • 版本号1
相关
  • 主材料黄铜
  • 次要材料
  • 设计国家/地区突尼斯
  • 制造国家/地区突尼斯
分类
  • BIMobject 类别卫生 - 龙头/水龙头/铜器
  • IFC 分类卫浴终端
  • ETIM 代码EG017610
  • ETIM 名称Sanitary taps
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • Uniclass 2015 代码Pr_40_20_87
  • Uniclass 2015 说明Taps and water supply outlet fittings
  • OmniClass 编号23-31 11 00
  • OmniClass 标题Faucets

发售地区

欧洲 非洲