发布您的产品
Bath shower mixer ZEMBRA
Bath shower mixer ZEMBRA
Bath shower mixer ZEMBRA
    SOPAL

    Bath shower mixer ZEMBRA

    Bath shower mixer:

    • Bright and durable chrome finish mixer NF EN ISO 1456.
    • Ceramic cartridge Ø35mm.
    • Brilliant and easy to clean.
    • Comfort in use.
    • Flexible connection hoses.
    • lockable automatic diverter.
    规格
    • Bath shower mixer:

      • working pressure: from 1 to 10 bar.
      • Nominal flow rate: 20l/min at 3 bar.
      • Thermal resistance: 90°C max.
      • Cartridge endurance: 70000 cycles.
    技术规格
    • 唯一参考06DNA04
    • 产品系列Mixer ZEMBRA
    • 产品组Bath shower mixer
    • 类型对象(单个对象)
    • 发布日期2022-01-24
    • 版本号1
    相关
    • 主材料黄铜
    • 次要材料
    • 设计国家/地区突尼斯
    • 制造国家/地区突尼斯
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • ETIM 代码EG017610
    • ETIM 名称Sanitary taps
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_87
    • Uniclass 2015 说明Taps and water supply outlet fittings
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets

    发售地区

    欧洲 非洲