发布您的产品
Half Circle Table Classroom Table
Half Circle Table Classroom Table
Half Circle Table Classroom Table
Half Circle Table Classroom Table
Half Circle Table Classroom Table
Half Circle Table Classroom Table
Half Circle Table Classroom Table

    Half Circle Table Classroom Table

    Educational Half Circle Table

    The educational half circle table are built with sturdy high density industrial grade particle boards and a high pressure scratch resistant laminate. The classroom tables are built with adjustable legs and fill welded constructed support brackets. Intended use for collaboration within classroom and educational settings.

    Standard sizes
    Widths: 48", 60", 72"
    Depths: 24", 30", 36"
    Heights: 17"-42"

    • Simple half circle table
    • Specially built and designed for functional classroom usage
    • Options include standard adjustable height 17" - 25" or 22" - 30" or standing height 34" - 42" available
    • Constructed in laminate


    Table space is an indispensable resource in classrooms. Whether for use as a desk, or breakout work spaces, these tables can accommodate any classroom space need. Use standalone or pair with geometric shapes to build complex configurations such as larger group work tables, Socratic circles and much more.
    规格
    • Table Top
      • 1" thick high density particle board
      • High Pressure Laminate finish
      • Chewing gum resistant backing
      • Rounded corners
      Frame
      • 16 gauge tube steel legs
      • Standard 1 1/4" legs or 2" heavy duty legs
      • Fully adjustable heights 17"-42" on 1" increments
      • Fully wended with support bracket
      • Adjustable floor glides
      • Powder Coat finish
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    技术规格
    • 唯一参考SSG_Table_Educational_Half_Circle_LAM
    • 产品系列Education
    • 产品组Flex Space, Classroom, Lockers, Casework
    • 类型对象(单个对象)
    • 发布日期2022-07-09
    • 版本号1
    相关
    • 主材料层压板
    分类
    • BIMobject 类别家具 - 桌子
    • IFC 分类家具
    • CSI MasterFormat 2014 代码12 56 33
    • CSI MasterFormat 2014 标题Classroom Furniture
    • OmniClass 编号23-21 25 11 13
    • OmniClass 标题Classroom Furniture
    • CSI UniFormat II 代码E20
    • CSI UniFormat II 标题FURNISHINGS