发布您的产品
LINEA'TOUCH LED ANODISED
LINEA'TOUCH LED ANODISED
LINEA'TOUCH LED ANODISED
LINEA'TOUCH LED ANODISED
    SPM

    LINEA'TOUCH LED ANODISED

    Elegance and discretion - Improved ergonomics - Integrated lighting.

    Elegant anodised aluminium handrail, designed to secure movement in corridors and all traffic areas :

    • Provides comfort and safety for users
    • Creates an elegant and personalized atmosphere by zone, by service or by floor (5 color filters available)
    • Combining design and ergonomics
    • Ensures an excellent grip thanks to its exclusive trilobed shape
    • M1 (Bs2d0) - Light traffic - Made in France - Proprietary formulation
    规格
      • Model : Trilobed handrail Linea'Touch LED Anodised
      • Section : Height 42 mm x Width 40 mm
      • Length : 4 meters
      • Overwall Projection : 80 mm
      • Stand-off from wall : 40 mm
      • Material : 10 micron satin silver anodised aluminium. Bactericidal joint.
      • Fixing components : 2 points quick removable assembly self-locking 55 mm bugled bracket in silver anodised effect aluminium, screwed to the wall every 0,80 m
      • Colour : Anodised satin silver
      • LED band : 5 meters
      • Colour filter : Choose from 5 available colours
    技术规格
    • 唯一参考SPM-LINEA-TOUCH-LED-ANOD
    • 产品系列Main courante
    • 产品组合Trilobée
    • 类型对象(单个对象)
    • 发布日期2019-12-18
    • 版本号1
    相关
    • 主材料PVC
    • 次要材料PVC
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别建筑 - 栏杆
    • IFC 分类栏杆
    • Uniclass 2015 代码Pr_25_30_36
    • Uniclass 2015 说明Handrails
    • CSI MasterFormat 2014 代码10 26 16.16
    • CSI MasterFormat 2014 标题Protective Corridor Handrails
    • OmniClass 编号23-17 25 13
    • OmniClass 标题Handrails
    • CSI UniFormat II 代码C
    • CSI UniFormat II 标题INTERIORS

    发售地区

    欧洲
    法国