发布您的产品
C574R ECO-NATURAL™ Elite Recumbent Cycle
C574R ECO-NATURAL™ Elite Recumbent Cycle
C574R ECO-NATURAL™ Elite Recumbent Cycle
C574R ECO-NATURAL™ Elite Recumbent Cycle
C574R ECO-NATURAL™ Elite Recumbent Cycle
C574R ECO-NATURAL™ Elite Recumbent Cycle
    SportsArt

    C574R ECO-NATURAL™ Elite Recumbent Cycle

    SportsArt’s ECO-NATURAL™ Elite line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles and practical features combine with a self-powered design to provide users with an engaging workout. The C574R Recumbent Cycle features an easy step-through design for ease-of-access, adjustable seat and seat back, and fingertip resistance controls.

    • Horizontal seat and backrest adjustments
    • Contact HR sensors
    • Self-powered
    规格
    • TECHNICAL DETAILS

      Unit Weight 211.86 lbs / 96.3 kg
      Dimensions (LxWxH) 67.9 x 26 x 55.3 in / 172.5 x 66 x 140.4 cm
      Resistance 40 Levels
      Power Requirements N/A
      Plug Requirements N/A
      Max User Weight 450 lbs / 205 kg
      Readouts Heart Rate, RPM, Resistance, Time, Distance, Speed, Calories
      Workout Programs Manual, Random, Interval (3), Plateau, Fitness Program, Weight loss, Cardio
      Features Multi-point seat and backrest adjustment
      Step-through design
      Fingertip controls
      Self-powered
    技术规格
    • 唯一参考c574r-eco-natural-elite-recumbent-cycle
    • 产品系列Cardio
    • 产品组合Cycles
    • 类型对象(单个对象)
    • 发布日期2024-05-05
    • 版本号1
    • 高度 (inch)55.3
    • 宽度 (inch)26
    • 深度 (inch)67.9
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)211.86
    分类
    • BIMobject 类别运动和娱乐 - 室内健身器材
    • Uniclass 2015 代码Pr_40_70_84_27
    • Uniclass 2015 说明Exercise bikes
    • CSI MasterFormat 2014 代码11 66 13
    • CSI MasterFormat 2014 标题Exercise Equipment
    • OmniClass 编号23-21 31 19
    • OmniClass 标题Exercise Machines