发布您的产品
G516 ECO-POWR™ Indoor Cycle
G516 ECO-POWR™ Indoor Cycle
G516 ECO-POWR™ Indoor Cycle
G516 ECO-POWR™ Indoor Cycle
G516 ECO-POWR™ Indoor Cycle
G516 ECO-POWR™ Indoor Cycle
G516 ECO-POWR™ Indoor Cycle
    SportsArt

    G516 ECO-POWR™ Indoor Cycle

    SportsArt’s ECO-POWR™ Status line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles and premium features combine with state-of-the-art energy generating technology to produce an engaging workout that users can feel good about. The G516 Indoor Cycle features intuitive adjustment points, a clear LCD console to track workout metrics, and a color-changing LED display that indicates workout intensity.

    • ECO-POWR™ integrated inverter
    • Electronic resistance control with emergency stop lever
    • 6-colored LED light console indicates workout intensity
    • Dual-sided SPD pedals
    • Fore and aft adjustment on seat and handlebars
    • Heart rate telemetry receiver
    • Optional SA WELL+™ integration
    • Optional ANT+ speed sensor (Cadence sensor)
    规格
    • TECHNICAL DETAILS

      Unit Weight 145.2 lbs / 66 kg
      Dimensions (LxWxH) ) 50.2 x 21.5 x 44.7 in / 127.5 x 54.6 x 118.5 cm
      Resistance 1-40 Levels
      Flywheel Weight22 lbs / 10 kg
      Drive TypePoly v-belt
      Max User Weight350 lbs / 158 kg
      Power Requirements 110V / 60Hz / Input: 20W / Output: Max 220W
      220V / 50Hz / Input: 20W / Output: Max 220W
      Plug Requirements NEMA / 5-15P
      Contact your sales rep for specific requirements
      Electrical Up to 6 units per 15A breaker
      Readouts Time, Distance, Calories, Pulse, Cadence, Resistance, Instant Watts to Grid, Your Grid Wh, Speed
      Features ECO-POWR™ integrated inverter
      Color changing LED intensity indicator
      Heart rate telemetry receiver
      Adjustable fore/aft seat
      Adjustable fore/aft handle adjustment
      Safety stop
      Optional SA WELL+™ integration
    技术规格
    • 唯一参考g516-eco-powr-indoor-cycle
    • 产品系列Cardio
    • 产品组合Cycles
    • 类型对象(单个对象)
    • 发布日期2024-05-05
    • 版本号1
    • 高度 (inch)44.7
    • 宽度 (inch)21.5
    • 深度 (inch)50.2
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)145.2
    分类
    • BIMobject 类别运动和娱乐 - 室内健身器材
    • Uniclass 2015 代码Pr_40_70_84_27
    • Uniclass 2015 说明Exercise bikes
    • CSI MasterFormat 2014 代码11 66 13
    • CSI MasterFormat 2014 标题Exercise Equipment
    • OmniClass 编号23-21 31 19
    • OmniClass 标题Exercise Machines