发布您的产品
G574U ECO-POWR™ Upright Cycle
G574U ECO-POWR™ Upright Cycle
G574U ECO-POWR™ Upright Cycle
G574U ECO-POWR™ Upright Cycle
G574U ECO-POWR™ Upright Cycle
G574U ECO-POWR™ Upright Cycle
G574U ECO-POWR™ Upright Cycle
G574U ECO-POWR™ Upright Cycle
    SportsArt

    G574U ECO-POWR™ Upright Cycle

    SportsArt ECO-POWR™ line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles and practical features combine with state of the art energy generating technology to produce an engaging workout users can feel good about. The G574U Upright Cycle features a low-profile shroud design for ease-of-access, vertically and horizontally adjustable seat, and fingertip resistance controls.

    • ECO-POWR™ integrated inverter
    • Horizontal and vertical seat adjustment
    • Contact HR sensors
    规格
    • TECHNICAL DETAILS

      Unit Weight 186.12 lbs / 84.6 kg
      Dimensions (LxWxH) 48 x 22.5 x 58.5 in / 122 x 57.2 x 148.7 cm
      Resistance 40 Levels
      Power Requirements 110V / 60Hz / Input: 20W / Output: Max 220W
      220V / 50Hz / Input: 20W / Output: Max 220W
      Plug Requirements Contact your sales rep for specific requirements
      Max User Weight 450 lbs / 205 kg
      Readouts Heart Rate, RPM, Resistance, Time, Distance, Speed, Calories
      Workout Programs Manual, Random, Interval (3), Plateau, Fitness Program, Weight loss, Cardio
      Features ECO-POWR™ integrated inverter
      Multi-point seat adjustment
      Low-profile shroud
      Fingertip controls
    技术规格
    • 唯一参考g574u-eco-powr-upright-cycle
    • 产品系列Cardio
    • 产品组Cycles
    • 类型对象(单个对象)
    • 发布日期2024-05-05
    • 版本号1
    • 高度 (inch)58.5
    • 宽度 (inch)22.5
    • 深度 (inch)48
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)186.12
    分类
    • BIMobject 类别运动和娱乐 - 室内健身器材
    • Uniclass 2015 代码Pr_40_70_84_27
    • Uniclass 2015 说明Exercise bikes
    • CSI MasterFormat 2014 代码11 66 13
    • CSI MasterFormat 2014 标题Exercise Equipment
    • OmniClass 编号23-21 31 19
    • OmniClass 标题Exercise Machines