发布您的产品
Infrared Vacuum System, Model VS

Infrared Vacuum System, Model VS

The Premier Vacuum Series takes full advantage of the performance synergies that only an engineered system can provide. Unlike other “systems” which merely connect multiple unitary style heaters, this maximum design flexibility ensures that all the performance and energy savings requirements of the application can be realized.
Designs are further enhanced by a full complement of additional features, including diverse tubing materials, reflector shielding configurations, multiple vacuum pump sizes, and advanced control options.

  • Custom engineered to precisely fit your building heat requirements.
  • Vacuum vented for maximum safety and operating efficiency.
  • Burner rates from 60,000 to 250,000 BTU/H can fill any heating need.
  • Up to 1.2 million BTUs on a single vacuum pump with single building penetration.
  • Additional fuel economy of at least 5%.
  • Unique, patented burner design results in - precise firing rates, reduced noxious emissions, shorter tailpipe requirements, more burners in series.
  • Reflectors of superior design and performance with side, bottom, and tilted shield options.
  • Run indicator light.
  • Couplings that outperform all others.
  • Burner housing with no loose service doors.
  • Filters are easily changed even with outside combustion air fitted.
  • Vacuum pumps are corrosion resistant, heavy-duty construction with several sizes available to best match the system.
  • Decorative grills can be installed as an option.
  • Warranty - 1 year for the control panel, 3 years for parts, 10 years for burner head. (For more info; please refer to specs and manual).
  • Patented Technology (US Patent #5,842,854).


规格
  • Low-Intensity infrared Premier Vacuum System VS or VS-VH high efficiency condensing or mid-efficiency non-condensing featuring positioned tuned in-line burners to guarantee the best system efficiency in the industry. Firing rates shall be within the range of 20 MBH to 250 MBH (Model VS shall be 80,000 BTU/HR to 250,000 BTU/HR and Model VS-VH Shall be 20,000 BTU/HR to 120,000 BTU/HR). Burners shall be position-tuned and shall be factory designed to operate in a specific in-line position in the radiant branch to ensure equal firing rates for each burner in the branch. Except for the first burner, subsequent burners in a leg shall have firing rates within +/- 2% of each other. Radiant branches shall contain up to 4 burners in-line on a single branch and must be capable of modulating from 60% to 100% of normal firing rates. Minimum end vent flow rates based on design may not exceed the design provided. End vent flow rates of 200% or more will not be permitted. Assemblies shall be CSA approved to the latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a negative pressure burner system where exhaust gases and other products of combustion are routed through the blower.   The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.0 inches W.C. (propane – VS Burners only) and draw no more than 0.2 Amp at 120VAC, 60Hz. Burner head and mounting body shall be cast iron and burner controls shall allow service and diagnostic control checks with the burner operating. Reflector shall have a minimum 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors with fewer than 10 surfaces will not be allowed as they allow energy to bounce back to the main heat exchanger tubing. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, heat-treated type 1 aluminized steel tubing and shall be required for all firing rates.  Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall allow fastening of the burner via dual U clamps to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project. 

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    • Professional Engineer design showing end vent airflow entry rate as equal as or less than design. 
    • Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with an alternate system.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model.
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).
技术规格
  • 唯一参考vs
  • 产品系列Premier Vacuum Series
  • 产品组合Premier VS
  • 类型对象(单个对象)
  • 发布日期2021-02-16
  • 版本号1
相关
  • 主材料钢
  • 次要材料铝
  • 设计国家/地区加拿大
  • 制造国家/地区加拿大
分类
  • BIMobject 类别暖通空调 - 加热装置
  • IFC 分类小型供暖器
  • UNSPSC 名称Space heaters
  • UNSPSC 代码40101819
  • Uniclass 2015 代码Pr_70_60_36_72
  • Uniclass 2015 说明Radiant tube heaters
  • CSI MasterFormat 2014 代码23 55 23
  • CSI MasterFormat 2014 标题Gas-Fired Radiant Heaters
  • OmniClass 编号23-33 15 17 13
  • OmniClass 标题Fuel Fired HVAC Radiant Heaters
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

欧洲 北美 亚洲