发布您的产品
Product image
系列图标

sWAVE POD High Capacity Electric Infrared Heater 从 Superior Radiant Products

The sWAVE POD Series is a high-performance radiant heating solution engineered specifically for high-demand industrial and commercial environments. As a leading authority in radiant technology, SRP has designed the sWAVE POD to provide maximum thermal output while maintaining a compact, industrial-grade footprint. Delivering up to 22.5 kW of radiant energy, the series is optimized for high-bay applications where conventional heating methods are inefficient or impractical.

系列包含

1 产品